??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23320.0060 Clamping Jaws
HELP_VARIABLE
Company
Halder
Description
EH 23320. - Clamping Jaws for floating clamp M16
Bill of material
23320.0060 Clamping Jaws
BESTNR
Ref. No.
23320.0060
AUS
Version
upper standard clamping jaw
SPB
Clamping range
10-25
H1
29.0 mm
H2
40 mm
H3
33.3 mm
H4
27.6 mm
G
Weight
402 g
Embedded user actions